2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MP2000-032

Expand Table
EN
1/5
ARTNR
Stroke
CU [mm]
Total length
L [mm]
Minimum length
LMIN [mm]
Reserves stroke
RC [mm]
Diameter
D [mm]
Pressione
P [bar]
Pressure min.
PMIN [bar]
Working stroke
CX [mm]
Fixing
FIS
Nominal initial force
F0 [daN]
Isothermal end force
F1I [daN]
Polythrophic end force
F1P [daN]
Volume
V [cm³]
Surface
S [mm]
Weight
W [Kg]
1
2
3
4
5
6
7
8
9
10
11
MP2000-010
10
90
80
3
50
209
20
0
2000
2641
2911
52.0
9.62
0.76
MP2000-015
15
115
100
3
50
209
20
0
2000
2621
2885
80.0
9.62
0.89
MP2000-020
20
125
105
3
50
209
20
0
2000
2780
3094
89.1
9.62
0.93
MP2000-025
25
135
110
3
50
209
20
0
2000
2922
3283
98.3
9.62
0.98
MP2000-032
32
150
118
3
50
209
20
0
2000
3080
3495
112.3
9.62
1.04
MP2000-038
38
165
127
3
50
209
20
0
2000
3159
3601
127.1
9.62
1.11
MP2000-045
45
180
135
3
50
209
20
0
2000
3275
3759
141.1
9.62
1.18
MP2000-050
50
190
140
3
50
209
20
0
2000
3361
3876
150.3
9.62
1.22
MP2000-056
56
205
149
3
50
209
20
0
2000
3404
3934
165.0
9.62
1.29
MP2000-063
63
220
157
3
50
209
20
0
2000
3486
4047
179.1
9.62
1.36
MP2000-080
80
255
175
3
50
209
20
0
2000
3674
4307
211.4
9.62
1.51
Show compressed display (11 configurable products)
ShorttextMaximum force, rod sealed
Latest change13.05.2021 13:34:56
Unit

Classifications

CNS

CNSERPBASE Object Properties